Passive CWDM, Compact Demux, 4 channel, starting at 1551nm, 20 nm spacing, 900um 1m fiber, LC-UPC w/ Express Port

Item # PCWND-04355-1943
Availability
5
Price Table
Quantity Price
1 - 9 $332.99
10 - 24 $319.67
25 - 99 $306.35
100 + Call Us
Add to Cart

Description

L-com's PCWND-04355-1943 is a CWDM passive filter with 4 channels. L-com's PCWND-04355-1943 is a compact demultiplexer module starting at channel 1551nm. L-com's PCWND-04355-1943 has 20nm spacing with 900um fiber lead which is 1m long and has LC/UPC connector. L-com's PCWND-04355-1943 has a express port designed for adding more wavelengths to the existing network. It is used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. L-com's PCWND-04355-1943 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • Compact Demux
  • 4 channel
  • Starting at 1551nm
  • 20nm spacing
  • 900um fiber 1m long with LC-UPC
  • Express Port
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov