Passive CWDM, OSP Ring OADM, 1 Channel, starting at 1551nm, Monitor (1%), 900um 1m fiber, no connectors with dual fiber

Item # PCWFR-01355-14NN
Availability
6
Price Table
Quantity Price
1 - 9 $348.99
10 - 24 $342.01
25 - 99 $335.03
100 + Call Us
Add to Cart

Description

L-com's PCWFR-01355-14NN is a CWDM passive filter with 1 channel. L-com's PCWFR-01355-14NN is a LGX Ring OADM starting at 1551nm with monitor (1%). It has 1 meter 900um buffer fiber leads with without connectors. The monitor port taps 1% of the total signal power. This value is sufficient for use with monitoring and measurement devices, such as power meters or network analyzers. L-com's PCWFR-01355-14NN is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • OSP Ring OADM
  • 1 Channel starting at 1551nm
  • Monitor (1%)
  • 900um 1m fiber, without connectors with dual fiber
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation