Passive CWDM, Rugged Cassette E (85x75x8.5mm) Demux, 4 Ch. R (Skipping 1390&1410nm) 20nm 1350nm, 1.0m 900um buffer, Pass Port

Item # PCWED-4R335-19N3
Availability
4
Price Table
Quantity Price
1 - 9 $192.86
10 - 24 $189.00
25 - 99 $185.15
100 + Call Us
Add to Cart

Description

The L-COM PCWED-4R335-19N3 is a CWDM Passive Filter with 4 CWDM Channels. The L-COM PCWED-4R335-19N3 is a 85x75x8.5mm field cassette filter with demux functionality.  The L-COM PCWED-4R335-19N3 is rated for industrial temperature function (-40c to +85c) for applications such as outside plant installation. The L-COM PCWED-4R335-19N3 has 4 channels: 1351, 1371, 1431, and 1451nm (skipping 1391 and 1411nm), starting with 1351nm and with 20nm spacing. The L-COM PCWED-4R335-19N3 has 1 meter 900um buffer fiber leads. The PCWED-4R335-19N3 is a single fiber filter for demuxing channels from a COM signal. The L-COM PCWED-4R335-19N3 includes the optional Pass fiber for carrying the CWDM channels not present in this filter. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Rugged Field Cassette (85x75x8.5mm)
  • Single Fiber Demux
  • 4 Channels
  • Starting with channel 1351nm
  • Skipping 1391 and 1411nm, 1m 900um fiber leads
  • Pass fiber for unused CWDM channels
  • industrial temperature (-40c ~ 85c)
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Demux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov