Passive CWDM, Rugged Cassette E (85x75x8.5mm) Mux, 4 Ch. R (Skipping 1390&1410nm) 20nm 1350nm, 1.0m 900um buffer, Pass Port

Item # PCWEM-4R335-19N3
Availability
4
Price Table
Quantity Price
1 - 9 $192.86
10 - 24 $189.00
25 - 99 $185.15
100 + Call Us
Add to Cart

Description

The L-COM PCWEM-4R335-19N3 is a CWDM Passive Filter with 4 CWDM Channels. The L-COM PCWEM-4R335-19N3 is a 85x75x8.5mm field cassette filter with mux functionality.  The L-COM PCWEM-4R335-19N3 is rated for industrial temperature function (-40c to +85c) for applications such as outside plant installation. The L-COM PCWEM-4R335-19N3 has 4 channels: 1351, 1371, 1431 and 1451nm (skipping 1391 and 1411nm), starting with 1351nm and with 20nm spacing. The L-COM PCWEM-4R335-19N3 has 1 meter 900um buffer fiber leads. The PCWEM-4R335-19N3 is a single fiber filter for muxing channels into a COM signal. The L-COM PCWEM-4R335-19N3 includes the optional Pass fiber for carrying the CWDM channels not present in this filter. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Rugged Field Cassette (85x75x8.5mm)
  • Single Fiber Mux
  • 4 Channels
  • Starting with channel 1351nm
  • Skipping 1391 and 1411nm
  • 1m 900um fiber leads
  • Pass fiber for unused CWDM channels
  • industrial temperature (-40c ~ 85c)
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov