Passive DWDM, Barrel-style OADM, 1 Ch 100 GHz, ITU Ch 23, 1.0m 900um buffer fiber leads

Item # PDW5A-01123-19NN
Availability
Call Us
Price Table
Quantity Price
1 - 24 $48.58
25 - 49 $46.64
50 - 99 $45.18
100 + Call Us
Add to Cart

Description

The L-com PDW5A-01123-19NN is a passive DWDM OADM for use in outside plant (OSP) applications. The PDW5A-01123-19NN features 1 channel (channel 23), with 100 GHz spacing. The L-com PDW5A-01123-19NN is a steel barrel-style filter with 36mm x 5.5mm round filter dimensions and 1.0m length fiber leads, with 900um buffered jackets. The PDW5A-01123-19NN design allows for -5 to 75C operating temperature and -40 to 85C storage temperature as well as operation in up to 95% relative humidity . The L-com PDW5A-01123-19NN is in stock and ready to ship. We require no MOQs (minimum order quantity).  We will process and ship your order the same day.

Features
  • Passsive DWDM OADM
  • 1 channel 100 GHz spacing
  • steel barrel-style filter
  • -5 to 75C operating temperature and -40 to 85C storage temperature
  • operation in up to 95% relative humidity
Application
  • Single Mode Fiber Networking
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov