Passive DWDM, Cassette Demux, 4 channel, Starting at channel 48, 100GHz spacing, 900um 1m fiber, no connectors w/ Pass & upgrade port

Item # PDWMD-04148-19NF
Availability
5
Price Table
Quantity Price
1 - 4 $1,010.00
5 - 9 $969.60
10 - 24 $929.20
25 + Call Us
Add to Cart

Description

L-com's PDWMD-04148-19NF is a DWDM passive filter with 4 channels. L-com's PDWMD-04148-19NF is a cassette demultiplexer module starting at channel 48. L-com's PDWMD-04148-19NF has 20nm spacing with 900um fiber lead which is 1m long and has no connector. L-com's PDWMD-04148-19NF has a pass and upgrade port, the pass port is designed to add non-DWDM wavelengths to the existing network. The upgrade port is designed for adding remaining DWDM channels in the 1530-1565nm range (C-band). These ports are used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. L-com's PDWMD-04148-19NF is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • DWDM
  • Cassette Demux
  • 4 channel
  • Starting at channel 48
  • 100GHz spacing
  • 900um fiber 1m long with no connector
  • Pass & Upgrade Port
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov