Passive DWDM, Plug-In Single LGX Combo Mux&DeMux, 4CH, 100GHz spacing, starting CH36 (1548.52nm), LC-UPC connectors, with EXP & Mon(1%)

Item # PDW1C-04136-NN46
Availability
5
Price Table
Quantity Price
1 - 4 $428.58
5 - 9 $411.44
10 - 24 $394.29
25 + Call Us
Add to Cart

Description

The L-COM PDW1C-04136-NN46 is a DWDM Passive Filter with 4 DWDM Channels. The L-COM PDW1C-04136-NN46 is a standard LGX filter with Combo Mux/DeMux functionality.  The L-COM PDW1C-04136-NN46 has 4 DWDM channels: ITU CH36-39 starting with Channel 36 (1548.52nm) and with 100GHz channel spacing. The L-COM PDW1C-04136-NN46 has LC/UPC connectors and has Monitor port option on Mux and Demux. The L-COM PDW1C-04136-NN46 also has an Express Channel for passing all DWDM channels not present on this filter through, making this a great upgradable solution. The L-COM PDW1C-04136-NN46 is a dual fiber filter with one sending muxed signal and the other receiving a composit signal for demuxing. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • DWDM
  • 100GHz spacing
  • LGX Cassette
  • Two Fiber Mux& Demux Combo
  • 4 Channels (36-39)
  • Starting with channel 36 (1548.52nm)
  • LC/UPC connectors
  • Express Channel
  • 1% Monitor option
Application
  • Single Mode Fiber Networking
  • Dual Fiber
  • Side by side Mux and DeMux functions
  • 4 channels
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov