Passive DWDM, Ruggedized Field Cassette OADM, 4 Ch 100 GHz (ch24-27) 1.0m 900um buffer fiber leads

Item # PDWFA-04124-19NN
Availability
Call Us
Price Table
Quantity Price
1 - 4 $797.15
5 - 9 $765.26
10 - 24 $733.38
25 + Call Us
Add to Cart

Description

The L-com PDWFA-04124-19NN is a passive DWDM OADM for use in outside plant (OSP) applications. The PDWFA-04124-19NN features 4 channel (channels 24 through 27), with 100 GHz spacing. The L-com PDWFA-04124-19NN is a ruggedized field cassette with 70x45x8.5mm package size and 1.0m length fiber leads, with 900um buffered jackets. The PDWFA-04124-19NN design allows for -40 to 85 C operating and storage temperature as well as operation in up to 95% relative humidity . The L-com PDWFA-04124-19NN is in stock and ready to ship. We require no MOQs (minimum order quantity).  We will process and ship your order the same day.

Features
  • Passsive DWDM OADM
  • 4 channel 100 GHz spacing
  • ruggedized field cassette
  • -40 to 85 C operating and storage temperature
  • operation in up to 95% relative humidity
Application
  • Single Mode Fiber Networking
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov