To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Passive PLC, 1 RU 19" Rack Mount PLC Splitter, 1x16 Standard (Even) Split, SC-APC

Item # PPS3P-16BSS-NN5N
Availability
3
Price Table
Quantity Price
1 - 4 $467.99
5 - 9 $449.27
10 - 24 $430.55
25 + Call Us
Add to Cart

Description

The L-COM PPS3P-16BSS-NN5N is 1x16 passive PLC splitter . The L-COM PPS3P-16BSS-NN5N is a 1RU 19" Rack Mount filter.  The L-COM PPS3P-16BSS-NN5N splits 1 input signal to 16 output signals and 16 input signals into 1 composite output signal bidirectionally. The L-COM PPS3P-16BSS-NN5N has SC/APC connectors. The L-COM PPS3P-16BSS-NN5N is a single fiber filter ideal for FTTx and PON applications. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • PLC
  • Even split
  • 19" Rack Mount
  • 1x16
  • SC/APC connectors
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • 1x16
  • Even Split
  • FTTx
  • PON
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov