Passive PM DWDM, Field Unit (5.5mmX35mm) Barrel Style, 1 Channel, 100 GHz spacing, start Ch 23, .9mm, 1M cable with SC/APC connectors.

Item # PPMDW-013-123-195
Availability
5
Price Table
Quantity Price
1 - 4 $544.00
5 - 9 $533.12
10 - 24 $522.24
25 + Call Us
Add to Cart

Description

The L-com PPMDW-013-123-195 is a polarized maintaining DWDM Passive Filter with 1 Channel. The L-com PPMDW-013-123-195 comes with a 3 Port 5.5mmx35mm, Barrel Style filter offering 100 GHz Channel Spacing. The L-com PPMDW-013-123-195 has 1 channel, starting with ITU Ch 23 and has a .9mm diameter 1M cable with SC/APC connectors. The L-com PPMDW-013-123-195 is one of thousands fiber optic products in-stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Polarized Maintaining
  • Low Insertion Loss
  • Compact Size
  • Barrel Style Module
  • 100 GHz, ITU Ch 23
  • .9mm loose tube cable
  • 1M, SC/APC
Application
  • Communications Networks
  • Coherent Detection
  • Fiber Sensors
  • Research and Development


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov