Patch Cord Multimode OM2 8 Cores MPO Male to LC/UPC 0.25mm PVC 8 Color 0.5M

Item # FCA-MMS208500P
Availability
20
Price Table
Quantity Price
1 - 24 $22.95
25 - 49 $21.80
50 - 99 $20.66
100 + Call Us
Add to Cart

Description

The FCA-MMS208500P from L-com is a 8 fiber MPO Male to 8x LC/UPC Fan-Out cable assembled using 50/125 Multimode OM2 fiber. The L-com FCA-MMS208500P Fan-Out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. These fan-outs are available in 6, 8, 12, and 24 fiber counts, with the option of .9mm or .25mm jacket diameters. The L-com FCA-MMS208500P is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • 8 Fiber MPO Male (w/ pins) to 8x LC/UPC Fan-Out
  • .25mm Bare Fibers
  • Multimode OM2 cabling for aggregation of links
  • Fully compatible with US Conec MTP products
Application
  • Voice/Video/Data
  • LAN
  • Server Farms
  • Data Centers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov