To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12 Space (21") Half Rack Frame Rack, 10" Panel Width, 14" Deep, Passive Top & Open Bottom

The HRF Series Half Rack System is a half-width format rack ideal for maximizing usable rackspace in confined areas. Designed to comply with the proposed specifications of the ECIA Half Rack Standard currently under development, the HRF Series Half Rack is compatible with half rack equipment from a variety of manufacturers. This space-saving solution is especially ideal for installation in lecterns, credenzas and in-wall applications. Complementary accessories for the HRF Series Half Rack include a high-static pressure blower to exhaust heat, runner kit to slide easily into place, rackmount shelves, as well as blank and vented panels to complete the installation

Features
  • Half width design allows for half rack equipment from many vendors
  • Mounting shelves include a pattern of holes and slots that accommodate any mounting pattern
  • Available in 8 and 12 space useable racking height and 14” depth
  • Low profile design maximizes the amount of useable rackspace
  • Optional runner kits (Part#: 5-RS14) allow the rack to easily slide in or out of cabinets and credenzas
Application
  • IDF installations
  • LAN aggregation
  • Data Centers
  • Network Infrastructure

SKU HRF-1214
QTY available Call us
Quantity Price
1 - 9 $530.00
10 - 24 $519.40
25 - 99 $508.80
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $530.00

Key Specifications

Key Specifications