To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

12 Space IDF Enclosure, 24" Deep, 21" Usable Depth

Choose the IDF series when rack mounting switches, routers and other equipment overhead in warehouses, retail outlets or any larger, open location. Available in 12 space and 16 space versions.

Features
  • Mounts to building truss or uni-strut using 2" threaded rods (installer supplied), or directly to uni-strut
  • Removable 16-gauge aluminum plate allows bottom mounting of wireless antennae, dome cameras, etc.
  • Standard front and rear adjustable 11-gauge, 10-32 threaded rackrail with numbered rackspace increments
  • Standard solid front and rear locking and latched doors install with safety chains and lift-off stops to prevent accidental removal
  • Included safety lanyard ensures a secure installation
Application
  • IDF installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure

SKU IDF-TM-1224BK
QTY available Call us
Quantity Price
1 - 4 $1,310.00
5 - 9 $1,283.80
10 - 24 $1,257.60
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,310.00

Key Specifications

Key Specifications