To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

1.75" Panel with 4 TDS1881 RJ45 (8x8) 6-Port Bridging Adapters

Item # ECHL1881
Availability
5
Price Table
Quantity Price
1 - 9 $219.99
10 - 24 $211.19
25 - 99 $202.39
100 + Call Us
Add to Cart

Description

L-com's exclusive rack mounted harmonica bridging adapters organize all your telecom cables into a convenient rack mounted panel. These exclusive 19" x 1.75" panels come loaded with 2 or 4 of our popular harmonica style bridging adapters. Each panel is constructed with black powder coated steel for years of reliable service. The bridging adapters are all straight through wired and are available with either RJ12 or RJ45 ports.

Features
  • All panels are straight through wired and available with either RJ12 or RJ45 ports
  • Rack mounted harmonica bridging adapters organize all your telecom cables into a convenient rack mounted panel
  • Screened write-on surfaces and port numbers for easy identification of connected ports
  • 19" x 1.75" rack mount design to conserve valuable rack space
  • Constructed with black powder coated steel for years of reliable service
Application
  • Telco
  • Telecom
  • Voice line aggregation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov