To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75"x 19" Blank Rack Panel - Featuring 16 MPO Hole Cutouts (Black)

Create your own custom panel layout using L-com's pre-punched rack panels. This panels features pre-punched cutouts for simple installation of Panel Mountable MPO couplers. Screened port numbers simplify cable organization and tracking. The durable black powder coat finish resists scratches.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Black powder coat finish provides durability
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
  • 19" x 1.75" (1U) rack panel with 16 pre-punched MPO coupler Cutouts
  • Constructed with 16-gauge cold rolled steel for strength
Application
  • Network consolidation
  • Cable management
  • LAN infrastructure
  • MDF/IDF applications

SKU PR17516PB
QTY available 66
Quantity Price
1 - 24 $39.79
25 - 49 $37.80
50 - 99 $35.81
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $39.79

Key Specifications

Key Specifications