1.75"x19" (1U) 24 Port Category 6a Feed-Thru Coupler V-Panel with Cable Manager

Item # PR175V-C6A-24-CM
Availability
243
Price Table
Quantity Price
1 - 9 $199.99
10 - 24 $191.99
25 - 99 $183.99
100 + Call Us
Add to Cart

Description

L-com now offers a compact 1U (1.75") Rack Height V-Type Panel that comes with 24 Cat6a Keystone style couplers installed in an angled orientation. The V-shape of the panel reduces strain on the installed connectors minimizing the need for rack mounted cable management bars in some network configurations. The PR175V-C6A-24-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!

Features
  • 19" x 1.75" (1U) V-Type Rack panel with 24 Category 6a Keystone couplers for high-speed data applications
  • Constructed with 16-gauge cold rolled steel for strength
  • Silk screened port numbers simplify cable organization and tracking
  • Each panel has a black powder coat finish for durability
  • Comes with user installed rear cable management bracket kit
Application
  • LAN aggregation
  • Data center management
  • 802.3/802.3u


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov