1.75"x19" (1U) 24 Port Category 6a Shielded Feed-Thru Coupler panel with Cable Manager
Description
L-com now offers a compact 1U (1.75") Rack Height Panel that comes with 24 Shielded Category 6a Keystone style couplers installed. The PR175-SC6A-24-CM also comes with a rear cable management bracket accessory kit that can be installed to provide a means to organize and secure your patch cabling. Same day shipping on most items; Order online today!
Features
Constructed with 16-gauge cold rolled steel for strength
Each panel has a black powder coat finish for durability
19" x 1.75" (1U) Rack panel with 24 Shielded Category 6a Keystone couplers for high-speed data applications provide protection against unwanted EMI/RFI emissions
Comes with user installed rear cable management bracket kit
Silk screened port numbers simplify cable organization and tracking
Application
802.3/802.3u
Data center management
LAN aggregation
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov