To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Rack Mount 4-Port 10/100/1000 Base-T Gas Tube CAT6 Lightning Protector - RJ45

The RMSP-CAT6T-4 lightning and surge protector provides superior lightning and surge protection for up to four lines with improved frequency response for indoor 10/100/1000 Ethernet networks. The unit has low line to line and line to ground capacitance to minimize distortion of high-speed signals. This design provides protection for both common and differential mode surges. The RMSP-CAT6T-4 utilizes gas discharge tubes on each pair for superior power handling capability.

This protector is compatible with 802.3af/at Power-over-Ethernet (PoE) devices. It supports both PoE mode A and B for power.

The RMSP-CAT6T-4 features eight shielded RJ-45 jacks for ease of installation. The compact 1U rack panel features a clean, system wide mounting of the circuit protectors and may be installed in the rear of the 19 inch rack where they are normally required for line in and out.

This protector is also available in a 12-port, 2U rack version, see RMSP-CAT6T-12.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • CAT5, CAT5e and CAT6 compatibility, protects up to 4 Ethernet lines
  • Reliable differential gas tube protection
  • PoE compatible
  • Field replaceable modules
  • 1U rack panel
Application
  • 10/100/1000 Base-T Gigabit Ethernet Equipment
  • Wireless Access Points & Bridges
  • Wireless Client Adapters
  • CCTV IP Cameras with PoE

SKU RMSP-CAT6T-4
QTY available 144
Quantity Price
1 - 9 $217.99
10 - 24 $209.27
25 - 99 $200.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $217.99

Key Specifications

Key Specifications