To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Rack Mountable Utility Drawer 3U

Middle Atlantic's attention to detail can be seen with this economical Rack storage solution. Fully extendable ball-bearing slides allow smooth operation even when fully loaded with equipment. The slides extend completely revealing a large 15-7/8" by 14-1/2" drawer for equipment. With convenient laser knock-outs in the rear, cables can be passed through the back of the drawer connecting your equipment. An optional Latch or Keylock can be added easily to the front of the drawer. Available in 2, 3, or 4 rack space sizes.

Features
  • Economical rack storage solution for 19" rack enclosures
  • Full extension ball-bearings for smooth operation when loaded
  • Black powder coat finish for durability
  • Optional keylock or latch for securing valuable equipment
  • Inside Dimensions 15-7/8" width by 14-1/2" depth with 2, 3, 4 Rack space models
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU UD-3
QTY available 7
Quantity Price
1 - 9 $285.99
10 - 24 $280.27
25 - 99 $274.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $285.99

Key Specifications

Key Specifications