Optional cable management bracket PR-CMB available (sold separately) Same day shipping on most items; Order online today!" />
To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
High speed network patching is made easy with L-com's keystone patch panels. L-com's unique right angle keystone couplers are pre-installed into standard 19" rack panels providing an easy method for coupling up to 16 category 6 grade patch cables on a rack. These unique right angle keystone couplers are designed to address tight fit applications. Panels have a black powder coat finish for durability and each port is numbered to simplify cable organization and tracking. Both shielded and non-shielded versions are offered to fit individual applications. Larger volume quotations are available; Contact us today!
Optional cable management bracket PR-CMB available (sold separately) Same day shipping on most items; Order online today!