To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

(2U) 3.5" X19" with 6 FSP Series Sub-Panel Openings

The FSP 19 Inch Rack Panel system allows you to mix and match the various FSP Series Sub Panels, options that L-com currently offers. Available in an attractive Flat Black powder coat finish in a 2U (3.5") version. 6 FSP Sub-panels can be snapped into place using push button grommet fasteners that allow for ease of installation or removal from the Rack Panel frame. Please note that the FSP Series MPO Cassettes do not work with this Sub-Panel.

Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • The steel frame makes it easy to swap out 6 individual Sub Panels or Cassettes
  • Heavy gauge steel and black powder coating provides durability
  • Pick and choose from our FSP Series Sub Panels, to create a customized rack panel with various connectors. The FSP Series MPO Cassettes do not work with this Sub-Panel.
Application
  • Premise Wiring
  • Cable management
  • MDF/IDF
  • Network installation

SKU PR35-FSP-6
QTY available 61
Quantity Price
1 - 24 $48.99
25 - 49 $46.54
50 - 99 $44.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $48.99

Key Specifications

Key Specifications