3.5" (2U) Panel, 32 N-type 50 Ohm Couplers installed with cable management brackets included

Item # PR35N32CMB
Availability
31
Price Table
Quantity Price
1 - 9 $315.99
10 - 24 $309.67
25 - 99 $303.35
100 + Call Us
Add to Cart

Description

This series of N-Type 2U feedthru rack panels come with 32 N-Type 50 Ohm Couplers installed and are made from 16 gauge cold rolled steel and finished with a durable black powdercoat. Comes with cable management brackets installed.

Features
  • 32 N-Type 50 Ohm Couplers installed
  • Heavy gauge steel and black powder coating provides durability
  • Numerical legends below each port allows for quick identification of ports
  • Industry standard 2U (3.5") panel height will fit all 19 Inch Racks, includes cable management brackets
Application
  • Network installation
  • Cable management
  • MDF/IDF
  • Premise Wiring


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov