To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" Panel, 32 Auto-Terminating BNC Adapters, 50 Ohm

This 2U wide rack panel is populated with 32 BNC female auto terminating feedthrus. The auto terminating feature engages when there is no connecting device engaged. This automatically terminates the line preventing signal interference. Panels are made from 16 gauge cold rolled steel and finished with a durable black powdercoat.

Features
  • Heavy gauge steel and black powder coating provides durability
  • Auto terminating function automatically engages when connecting devices are disconnected
  • Industry standard 2U panel height will fit most rack panels
  • Numerical legends below each port allows for quick identification of ports
  • Rack panel feed-thru with BNC auto terminating feed-thrus
Application
  • Cable management
  • MDF/IDF
  • Network installation
  • Premise Wiring

SKU PR35BX32GBLK
QTY available 31
Quantity Price
1 - 9 $383.99
10 - 24 $368.63
25 - 99 $353.27
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $383.99

Key Specifications

Key Specifications