To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cat6a Patch Panel, 24-Port Shielded EIA568A/B

Protect your network lines from EMI/RFI interference with L-com's exclusive shielded Category 6a patch panel. Fully shielded jacks and enclosed IDC terminals give maximum protection for connected cables. With industry standard 110 IDC blocks, the installation is fast and easy. Port numbers simplify cable organization and tracking. Each port is designed according to ANSI/TIA-568-C.2 requirements and are C6a Channel Compliant

Features
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
  • Integral cable management and strain relief tray allow you to organize bigger O.D. CAT 6a bulk cables
  • Leading 10G Series of Shielded Cat6a RJ45 Ports for maximum protection against EMI/RFI interference
  • 1.75" x 19" rack mount panel design allows for higher port density, while taking up less rack space
  • Accommodates 22-24AWG Solid, Shielded Cat6a cabling
Application
  • Data center management
  • Equipment rooms
  • 10 Gigabit Ethernet / 10GE / 10GbE / 10 GigE
  • LAN aggregation
  • Wiring closets

SKU DCP110C6A-24S
QTY available 53
Quantity Price
1 - 9 $535.00
10 - 24 $492.20
25 - 99 $449.40
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $535.00

Key Specifications

Key Specifications