Category 6 PoE+ Patch Panel with Cable Management

Item # DCP110POE+C6-24
Availability
17
Price Table
Quantity Price
1 - 9 $30.00
10 - 24 $27.60
25 - 99 $25.20
100 + Call Us
Add to Cart

Description

L-com now provides Power over Ethernet Plus Structured Cabling Solutions with our Cat6 802.3at PoE+ Compatible Patch Panel which can save you time and money as there is no need for additional electrical modular panel products as this patch panel is already PoE+ compliant & supports up to 30 Watts of power per port. This UTP Patch Panel is fully interoperable with Cat6 products giving you great flexibility and full 802.3at PoE+ compatibility. The 50 micro-inch gold plated contact pins within the modular jack ensure high-quality power and data transmission.

Features
  • High Performance Category 6 RJ45 Ports with50 uin Gold Plated Contact Pins for high-quality power and data transmission
  • Includes Cable Management bracket for organizing your cable runs
  • Numbered ports for easy identification
  • EIA568A/B color codes for compatibility with your chosen cable plan
  • Industry Standard IDC 110 terminal blocks for fast and simple cable terminations
Application
  • Gigabit Ethernet
  • LAN aggregation
  • Wiring closets
  • Data center management
  • Equipment rooms


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov