This panel can be used to when you do not wish to fully populate all of the sub-panel openings in your Enclosure or Panel Din-Rail Box. This unit features a black finish with snap on mounting for fast and easy installation and removal. Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)
Features
Construction: Cold Rolled Steel 5.1" X 1.1"
Snap on mounting for fast and easy installation
Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Provides an aesthetically pleasing way to cover unused FSP Series Sub-Panel openings
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov