To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Fiber Sub Panel, Blank Sub Panel w/6 SC Simplex/MTRJ/LC Duplex Openings, Black

Item # FSP-SCMTLC-BNK
Availability
15
Price Table
Quantity Price
1 - 24 $24.19
25 - 49 $22.98
50 - 99 $21.77
100 + Call Us
Add to Cart

Description

This panel provides 6 unpopulated openings allowing you to load it with Simplex SC or MTRJ or Duplex LC couplers in whatever combination you require. This unit features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
  • Offers the ability to mix and match different couplers offering complete design flexibility
  • Six Openings for SC Simplex (Plastic), (Metal), (APC), or MTRJ, or LC Duplex Coupler Openings.


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov