To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Insulating Washers, Bag of 10 Washer Pairs

These washers reduce size of a bulkhead hole from 1/2" to 3/8" for use with BNC connectors with Solder cups. In addition these non metallic washers provide isolation from mounting panel to address ground loop concerns.

Features
  • Non metallic construction provides isolation
  • Bag of 10 for convenience
  • Reduction of mounting hole size
Application
  • BNC connector
  • Enclosure
  • Bulkhead

SKU BA-IW
QTY available 65
Quantity Price
1 - 24 $7.49
25 - 49 $7.12
50 - 99 $6.74
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $7.49

Key Specifications

Key Specifications