Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Integrated 6" Fan Top, Includes 2 Fans

Top options accept 4-1/2", low-profile 6"or 10" fans for Active thermal management. Vented pagoda tops maintain enclosure temperatures through natural convection while minimizing the amount of dust and debris that can fall into the rack, and adds 1-1/2" to the top of the rack. Solid, slot pattern vented, vented and cable ladder adapter tops also available.

Features
  • Laser knockouts for fans ease installation and setup
  • Top plate covers for relay rack enclosures
  • Durable Black textured finish resists scratches
  • Plates are designed to fit Middle Atlantic WMRK, ERK, and SCRK series enclosures
  • Two-inch service plate for routing cables in and out of the enclosure
Application
  • Data Centers
  • MDF/IDF installations
  • Network Infrastructure
  • LAN aggregation

SKU ERK-6FT-440CFM
QTY available Call us
Quantity Price
1 - 4 $345.99
5 - 9 $332.15
10 - 24 $318.31
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $345.99

Key Specifications

Key Specifications