L-com 19" Rackmount PDU 12 Outlets 15A Basic Surge 6ft Cord

Item # RP00023
Availability
12
Price Table
Quantity Price
1 - 24 $107.99
25 - 49 $102.59
50 - 99 $97.19
100 + Call Us
Add to Cart

Description

L-com's 1U (1.75") 12 Outlet Rackmount PDU (Power Distribution Unit) comes with a front facing power switch and comes with 2 outlets in front and 10 15A outlets in the rear. The 10 rear outlets are protected by a circuit breaker. They are also EMI filtered and power surge and power spike protected. This keeps your crucial equipment protected if there are any power issues.
Designed for maximum performance and ease of use, the power strip is only 5 inches deep. This allows easy access to plugging and unplugging your equipment. A 6 foot cord allows this to comfortably reach most outlets. Made from powder-coated steel, it is a durable and long lasting rackmount power solution.

Features
  • Universal design to fit in most 19" inch racks 1U (1.75") Rack Height
  • 12 Nema 5-15R outlets (2 in front, 10 in back)
  • 115 Volt/ 15 Amp circuit
  • Protects against power surges and spikes
Application
  • Data Centers
  • MDF/IDF
  • Power distribution
  • Surge protection