To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Vertical 19" Wall Mount Rack 4U

The L-com Vertical Wallmount Racks are designed to accomodate any standard 19 Inch rack mount panel or equipment. The vertical design allows you to mount them on a wall or under a table/desk. they can accommodate all depths of equipment and mounts either horizontally or vertically for easy component placement. The L-com Vertical Wallmount Racks come in 1U (1.75"), 2U (3.5"), 3U (5.25") & 4U (7") rack space heights.Same day shipping on most items; Order online today

Features
  • Compatible with all standard 19 Inch Rack Panel and Equipment
  • Comes in 4U (7") rack space height
  • Mounts horizontally or vertically
  • Accommodates all depths of equipment
  • Black powder coat finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • IDF installations

SKU RP00002-4
QTY available 11
Quantity Price
1 - 24 $64.99
25 - 49 $61.74
50 - 99 $58.49
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $64.99

Key Specifications

Key Specifications