Plastic Finger Horizontal Cable Manager, 2 Space, 3" Depth - 4 Pack

Item # PHCM-2-3-P4
Availability
Call Us
07/26/2024 * Up to 0
Call Us * Over 0
*Estimated Availability
Price Table
Quantity Price
1 - 9 $201.99
10 - 24 $193.91
25 - 99 $185.83
100 + Call Us
Add to Cart

Description

Organize cable in your rack enclosure with Middle Atlantic's rack mount cable management panels. These panels are made from the highest quality materials to provide a strong yet attractive method for keeping cables organized and properly routed through a rack. Each panel features front and rear mounted D-rings to support cables. All panels feature a durable black powder coat finish.

Features
  • Available in single piece and 4 packs
  • Fits standard 19" rack systems for compatibility with existing enclosures
  • Matches and integrates well with PCD Series Ducts
  • 1.75" 1U space or 3.5" 2U space versions available
  • Comes with removable hinged cover
Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov