Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Plexiglass Front Door For 44U Racks

Middle Atlantic's Universal Front Door options for the WRK series rack enclosures offer an easy method for securing valuable equipment. The locking, lightly smoked Plexiglas door adds a higher level of security by locking valuable equipment while still allowing you to see status lights and displays. Doors can be set up for either right or left opening direction. All doors are finished with a black textured powder coat and can be drop shipped directly to your jobsite.

Features
  • Built in lock provides security for valuable equipment
  • Drop ship directly to your jobsite for fast delivery
  • Doors can be set up for either right or left opening direction for a custom fit in any application
  • Plexiglas Front Door for Middle Atlantic's WRK series rack enclosures
  • Unique metal hinge allows for mounting and removal of door without removing equipment
Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure

SKU PFD-44
QTY available Call us
Quantity Price
1 - 4 $595.00
5 - 9 $571.20
10 - 24 $547.40
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $595.00

Key Specifications

Key Specifications