PC/PDU Power Cord - C20 to C13 - 15 Amp - 6 FT - Green

Item # PPA00007GN-06F
Availability
27
Price Table
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us
Add to Cart

Description

The L-com PPA00007GN-06F is a C20 to C13 that is common in connecting PCs to power distribution units (PDUs). This cord has a green jacket and is popular for color coding in high cord density applications. The cable is built with 14 gauge wires and are rated for a maximum of 15 amps and maximum 250 volts. All cords are in stock and ready to ship at a moments notice.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • IEC C20 Inlet to IEC C13 Outlet
  • Green Jacket
Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov