PoE Extender, 1-Port, Gigabit 10/100/1000 Mbps, IEEE 802.at or IEEE 802.af, Up to 100 meter Extension, IP65 Metal Outdoor Water Resistant

Item # POEOD1GAT-EXT
Availability
69
Price Table
Quantity Price
1 - 9 $242.95
10 - 24 $238.09
25 - 99 $233.23
100 + Call Us
Add to Cart

Description

L-com's POEOD1GAT-EXT is a PoE extender that can handle PoE 802.3at power and data while increasing the range of power and data by an extra 100 meters. This Ethernet extender supports all IEEE 802.at and IEEE 802.af compliant PoE/PoE+ devices and automatically detects and protects PoE/PoE+ equipment from being damaged by incorrect installation (non-PoE devices only receive data). This outdoor extender is constructed from a rugged aluminum metal shell and is IP65 rated for protection against water splashes.

Multiple power over Ethernet extenders can be daisy chained to extend 10/100/1000 Mbps (up to 1 Gigabit) applications over longer distances by cascading multiple extenders up to 500 meters or 1640 feet. This POEOD1GAT-EXT outdoor extender can be wall-mounted and used with shielded Category 5e (or better) cabling. This L-com 30W power gigabit extender is suitable for applications including access VoIP, points, bridges, network switches, amplifiers and amplified antennas, digital signage, building control systems, traffic systems and PC interconnection.

L-com has one of the largest in-stock selections of 1-port extenders, with same-day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the power over Ethernet extender that meets your needs.


Features
  • Extends a PoE IEEE 802.3at and 802.3af signal up to 100 meters or 328 feet enabling usage beyond the typical 100 meter limit of Ethernet
  • Multiple PoE extenders can be daisy chained to extend 10/100/1000 Mbps (up to 1 Gigabit) applications over longer distances by cascading multiple extenders up to 500 meters or 1640 feet
  • Supports all IEEE 802.3at- and IEEE 802.3af-compliant PoE/PoE+ devices and automatically detects and protects PoE/PoE+ equipment from being damaged by incorrect installation (non-PoE devices only receive data)
  • For use with shielded Category 5e (or better) cabling
  • Can be wall-mounted
Application
  • Access Points, Bridges, Network Switches, Amplifiers and Amplified Antennas
  • IP (Internet Protocol) and Security Cameras
  • VoIP (Voice over Internet Protocol) Telephones
  • Digital Signage and Building Control Systems
  • Traffic Systems


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov