Power Bulk Tray Cable, Exposed Run, 2 Conductor 14AWG 600V, TC-ER THHN, UL86 UL1277 UL1581, 90C UV Res VW-1 PVC Black, 1KFT

Item # PBTC142
Availability
9
Price Table
Quantity Price
1 - 4 $847.42
5 - 9 $830.47
10 - 24 $813.52
25 + Call Us
Add to Cart

Description

L-com's PBTC142 TC-ER bulk cable is designed to meet your harsh environment and tray cable power needs. This 1,000ft length is 600V rated and meets exposed run tray cable, UL 86, UL 1277 and UL 1581 classifications. These cables will meet your roughest technological requirements and are excellent for harsh environments such as oil, gas, mining and petrochemical. These versatile cables can be used in outdoor tower runs and are great for factory automation and industrial control.

The PBTC142, from L-com, is a 14 AWG, 2 conductor build with THHN (Thermoplastic High-Heat-Resistant) construction. The cable can be used in cable trays, raceways, conduits, ducts and the like.

In stock PBTC tray cables like PBTC142 have black UV resistant jackets that allows the cable to be used out of doors. A VW-1 flame rating on the jacket and a -40°C to 90°C temp range makes the PBTC142 appropriate for a wide variety of uses. Contact L-com's technical experts today with your questions and buy online today. Same day shipping is our specialty so order today to receive your 600 volt tray cable as soon as possible.

Features
  • 1,000ft reel of Exposed Run Rated 600V Tray Cable
  • THHN (Thermoplastic High-Heat-Resistant) 14 AWG 2 conductor construction
  • 600 volt with TC-ER rating and meets UL 86, UL 1277 and UL 1581
  • Black UV resistant, VW-1 rated PVC jacket
  • -40°C to 90°C temp range
Application
  • Harsh environments such as mining, oil, gas and petrochemical
  • Outdoor use including tower runs
  • Wastewater and electrical plants
  • Mass transit and factory automation
  • Cable trays, raceways, conduits, ducts and the like


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov