To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Compact Single-Port CAT5 Passive PoE Midspan/Injector

Item # BT-CAT5-E1
Availability
1,299
Price Table
Quantity Price
1 - 24 $8.89
25 - 49 $8.45
50 - 99 $8.00
100 + Call Us
Add to Cart

Description

The BT-CAT5-E1 is a compact indoor single-port CAT5 Midspan/Injector (also known as PoE Passive Splitter). It provides DC power for one PoE-equipped device and is compatible with AP's and other equipment supporting the IEEE standard PoE pinout (Pins 4/5 Power+ and Pins 7/8 Power-).

This compact Midspan/Injector features shielded RJ45 Jacks and power indicator LED. An over current protection circuit is designed into the unit for added protection of PoE devices used with this injector.

For additional information and complete specifications, click on the data sheet link below.


Features
  • One male 2.5mm Power Connection
  • Over Current Protection
  • (2) 10/100 BaseT Shielded RJ-45 Jacks
  • 5-48 VDC Max. Input and Output
  • Available individually or with 48VDC @ 48W or 70W power supply
Application
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Indoor use only
  • IP Surveillance Cameras
  • VoIP (Voice over Internet Protocol) Telephones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov