To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Desktop 10/100 PoE Injector/Midspan w/ Integral Power Supply, 24VDC @ 24 Watt

Item # PS2424-POE
Availability
18
Price Table
Quantity Price
1 - 24 $40.19
25 - 49 $38.18
50 - 99 $36.17
100 + Call Us
Add to Cart

Description

The PS2424-POE is a Power-over-Ethernet (PoE) Injector/Midspan with integral 24VDC, 24 Watt power supply. It provides 24VDC power for multiple* PoE-equipped devices by "Injecting" DC power through the CAT5 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 24VDC power requirement.

*The total number of devices that can be powered will depend on the power requirements of each device used.

Compact Size

Since the PS2424-POE is completely self-contained, a separate power supply and injector is not required. Its compact size makes it ideal for crowded equipment enclosures or for use on a desk top.

Built In Protection Circuits

The PS2424-POE feature built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

Note, 3-prong power cord sold separately. See below for power cords available.

For additional information and complete specifications, click on the data sheet link below.


Features
  • 100-240 VAC input
  • Built in protection circuits
  • IEEE 802.3af/at compatible
  • Integral 24VDC @ 24W power supply
  • PoE Injector/Midspan and Power Supply in one unit
Application
  • 24VDC IP surveillance cameras
  • 24VDC VoIP (Voice over Internet Protocol) telephones
  • 24VDC Power-Over-Ethernet devices
  • 24VDC wireless LAN Access Points and Bridges


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov