To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Desktop PoE Injector/Midspan w/ Integral Power Supply, 12VDC @ 12 Watt

Item # PS1212-POE
Availability
342
Price Table
Quantity Price
1 - 24 $40.79
25 - 49 $38.75
50 - 99 $36.71
100 + Call Us
Add to Cart

Description

The PS1212-POE is a Power-over-Ethernet (PoE) Injector/Midspan with integral 12VDC, 12 Watt power supply. It provides 12VDC power for one PoE-equipped device by "Injecting" DC power through the CAT5 Ethernet cable. It is compatible with Access Points and other equipment supporting the IEEE standard PoE pinout (Pins 4 & 5 Power + / Pins 7 & 8 Power -) and the 12VDC power requirement.

Compact Size

Since the PS1212-POE is completely self-contained, a separate power supply and injector is not required. Its compact size makes it ideal for crowded equipment enclosures or for use on a desk top.

Built In Protection Circuits

The PS1212-POE feature built in over voltage, over current and short circuit protection. If an overload is detected, the power shuts down automatically; when the overload is cleared, the power is restored.

Note, power cord sold separately. See below for power cords available.

For additional information and complete specifications, click on the data sheet link below.


Features
  • 100-240 VAC input
  • Built in protection circuits
  • IEEE 802.3af compatible
  • Integral 12VDC @ 12W power supply
  • PoE Injector/Midspan and Power Supply in one unit
Application
  • 12VDC Power-Over-Ethernet devices
  • 12VDC VoIP (Voice over Internet Protocol) telephones
  • 12VDC wireless LAN Access Points and Bridges
  • 12VDC IP surveillance cameras


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov