To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Outdoor Single-Port CAT5e Passive Midspan/Injector with Hi-Pwr Surge Protection

Item # BT-CAT5E-P1-HPW
Availability
217
Price Table
Quantity Price
1 - 24 $86.99
25 - 49 $83.51
50 - 99 $80.90
100 + Call Us
Add to Cart

Description

The BT-CAT5E-P1-HPW Single-Port CAT5E Midspan/Injector (also known as PoE Passive Splitter) is a commercial grade Power-over-Ethernet device that provides DC or AC power for one indoor/outdoor 10/100 Base-T Ethernet Power-over-Ethernet, PoE equipped Network Appliance device. It is compatible with devices that support the IEEE 802.3af standard PoE power feed using Mode B (Pins 4/5 and 7/8). The unit supports both positive and negative DC as well as AC power up to 60 volts.

Integral High Power Surge Protection

The BT-CAT5E-P1-HPW features integral surge protection for the data and power feeds for networks. The unit has low Line to Line and Line to Ground capacitance to minimize distortion of high-speed signals. The unit eliminates the need for an external surge protector and is designed to provide protection for expensive indoor equipment. The design provides protection for both common and differential mode surges. The BT-CAT5E-P1-HPW has been designed to meet the GR-1089 Intra-Building surge protection requirements for 10/100 Base-T Ethernet lines. This unit can also be used as a stand alone lightning surge protector.

Additional features include shielded RJ45 jacks which helps reduce the effects of EMI interference. The compact weather resistant housing features a lockable hinged cover and mounting holes are provided on the rear of the enclosure for mounting.

This unit is also available in the following kits:

With 48VDC @ 48 Watt Power Supply - BT-CAT5E-P1-HPW-4848
With 48VDC @ 70 Watt Power Supply - BT-CAT5E-P1-HPW-4870
With 56VDC @ 117.6 Watt Power Supply - BT-CAT5E-P1HPW56118

Indoor version also available - BT-CAT5E-P1-HP

For additional information and complete specifications, click on data sheet link in the Downloads tab.


Features
  • Impact and weather resistant enclosure with lockable hinged cover
  • Cable shield isolated from safety ground
  • CAT5e and CAT5 compatibility
  • GR-1089 Intra-Building rated
  • Surge Protection on all lines
Application
  • IP Surveillance Cameras
  • Wired Switches
  • Wireless LAN Access Points and Bridges
  • Wireless LAN Amplifiers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov