To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

18" IEC Power Cord (4 Pack)

These multi length power cords were designed to save space in crowded racks and enclosures. By utilizing these new shorter power cords (6", 12", 18", 24" and 36") you can eliminate space wasting cable slack and cable loops.
Cables are black with a Blue stripe which identifies SignalSAFE capability. SignalSAFE design minimizes disruptive AC magnetic fields with heavy 14-gauge wire. These power cords are sold in packs of four. Order online today!

Features
  • Eliminates space-wasting cable slack and cable loops
  • Multiple lengths provide design flexibility
  • Used to connect powered equipment such as PCs, servers, routers and switches Constructed of 14 gauge wire
  • 4 cords per package
  • Blue stripe identifies SignalSAFE™ capability
Application
  • MDF/IDF
  • Power
  • Switch/Router
  • PC/Server

SKU IEC-18X4
QTY available 3
Quantity Price
1 + $95.99

All Prices are in US Dollars and do not include duties

Price $95.99

Key Specifications

Key Specifications