To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

C14 to C19 Power Cord Server Cable length 3FT

Commonly used for data servers, this power cable has a C14 and a C19 connector. The C19 connector is commonly found on servers while the C14 is found on power distribution units. Get exactly the size you need to help organize your server room and maximize efficiency.

Features
  • 15 Amps 250 Volt rating
  • Connector 1 - IEC C14 (inlet)
  • Connector 2 - IEC C19 (outlet)
  • 14 AWG
  • SJT Jacket
Application
  • Power
  • Switch/Router
  • PC/Server
  • Powered devices

SKU PPA00006-03F
QTY available 291
Quantity Price
1 - 24 $13.79
25 - 49 $13.10
50 - 99 $12.41
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $13.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov