To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Laptop Power Cord - NEMA 5-15P to C5 - 10 Amp - 6FT - Black

This power cable is often used for laptops, computers, and power supplies from manufacturers like Apple, Dell, IBM, and Toshiba. It has a Nema 5-15P which is the standard 3 prong plug that connects to your receptacle, and a C5 connector which is often refered to as a 'Clover Leaf'.

Features
  • 10 Amp 125 Volt Rating
  • 18 AWG
  • Connector 1 - Nema 5-15p
  • Connector 2 - IEC-320-C5
  • SJT Jacket
Application
  • Power
  • PC/Server
  • Powered devices

SKU PPA00009-06F
QTY available 11
Quantity Price
1 - 24 $8.79
25 - 49 $8.44
50 - 99 $8.17
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov