To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Server/PDU Power Cord - C20 to C19 - 20 Amp - 1 FT - Black

This power cord is typically used to connect servers to power distribution units (PDUs) in data centers. Having the right length power cord is essential to having an organized and optimized data center.

Features
  • 20 Amps 250 Volt rating
  • Connector 1 - IEC C20 (inlet)
  • 12 AWG
  • Connector 2 - IEC C19 (outlet)
  • SJT Jacket
Application
  • PC/Server
  • Powered devices
  • Switch/Router
  • Power

SKU PPA00008-01F
QTY available 10
Quantity Price
1 - 24 $14.39
25 - 49 $13.67
50 - 99 $12.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.39

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov