Server Power Cord - NEMA 5-15P to C19 - 15 Amp - 1 FT - Black

SKU PPA00012-01F
QTY available 2
Quantity Price
1 - 24 $8.09
25 - 49 $7.69
50 - 99 $7.28
100 + Call Us
Price $8.09

All Prices are in US Dollars and do not include duties



This cable is typically used on high end computer servers, workstations, power distribution units (PDU), and large network routers and switches. This power cord features a standard Nema 5-15p, three pronged, power connector to a C19 connector. The C19 is a 15A, polarized connector for high current applications.

Features
  • Connector 2: C19
  • 14 AWG
  • 15 Amp 125 Volt Rating
  • Connector 1: Nema 5-15P (Male Plug)
  • SJT Jacket

Application
  • Power
  • Switch/Router
  • PC/Server
  • Powered devices


Documents and Resources

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.