To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Server Power Cord - NEMA 5-15P to C19 - 15 Amp - 2 FT - Black

This cable is typically used on high end computer servers, workstations, power distribution units (PDU), and large network routers and switches. This power cord features a standard Nema 5-15p, three pronged, power connector to a C19 connector. The C19 is a 15A, polarized connector for high current applications.

Features
  • 15 Amp 125 Volt Rating
  • 14 AWG
  • Connector 1: Nema 5-15P (Male Plug)
  • Connector 2: C19
  • SJT Jacket
Application
  • PC/Server
  • Power
  • Powered devices
  • Switch/Router

SKU PPA00012-02F
QTY available Call us
Quantity Price
1 - 24 $8.99
25 - 49 $8.54
50 - 99 $8.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $8.99

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov