Server Power Cord - NEMA 5-15P to C19 - 15 Amp - 6 FT - Black

Item # PPA00012-06F
Availability
82
Price Table
Quantity Price
1 - 24 $20.19
25 - 49 $19.18
50 - 99 $18.17
100 + Call Us
Add to Cart

Description

This cable is typically used on high end computer servers, workstations, power distribution units (PDU), and large network routers and switches. This power cord features a standard Nema 5-15p, three pronged, power connector to a C19 connector. The C19 is a 15A, polarized connector for high current applications.

Features
  • 14 AWG
  • Connector 1: Nema 5-15P (Male Plug)
  • Connector 2: C19
  • SJT Jacket
  • 15 Amp 125 Volt Rating
Application
  • Power
  • PC/Server
  • Powered devices
  • Switch/Router


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov