To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 8 FT - Black

Our Universal Power Cords are a perfect replacement for your lost, damaged, or inadequate power cord. They are designed to work with most PCs, monitors, scanners, printers and other devices that use the 3-pin C13 connector. This cable features a fully molded design that provides maximum durability and long-life.

Features
  • 14 AWG
  • 15 Amp 125 Volt Rating
  • Connector 1 - Nema 5-15p (male plug)
  • Connector 2 - IEC-320-C13 (female receptacle)
  • SJT Jacket
Application
  • PC/Server
  • Powered devices
  • Power
  • Switch/Router

SKU PPA00011-08F
QTY available 6
Quantity Price
1 - 24 $25.19
25 - 49 $23.93
50 - 99 $22.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.19

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov