Premium Ultra High Speed HDMI Cable Supporting 8K60Hz and 48Gbps, Male-Plug to Male-Plug, PVC Jacket, Black, 1M

Item # HD21P-MM-BLK-1M
Availability
101
Price Table
Quantity Price
1 - 24 $15.29
25 - 49 $14.53
50 - 99 $13.76
100 + Call Us
Add to Cart

Description

L-com’s HD21P-MM-BLK-1M Ultra High Speed HDMI® cable assembly incorporates HDMI technology and supports 8K@60Hz, 4K@120Hz and resolutions of up to 10K as specified in HDMI 2.1 for your audio video applications. The HD21P-MM-BLK series is perfect to upgrade your theater, conference room, gaming setup, medical device or A/V screen to the latest in high speed, high definition standards. New Ultra High Speed HDMI cables ensure that high-bandwidth dependent features are delivered including uncompressed 8K video with dynamic HDR with bandwidth of up to 48Gbps. They are also shielded and support exceptionally low EMI/RFI which reduces conflict with nearby devices. The cables are backwards compatible and can be used with the existing installed base of HDMI devices. Additional supported features include Variable Refresh Rate (VRR), Auto Low Latency Mode (ALLM) and Quick Frame Transport (QFT) to reduce or eliminate lag, stutter and frame tearing for a more fluid and detailed gameplay or viewing experience as well as Quick Media Switching (QMS) for movies and videos to eliminate the delay that can result in blank screens before content is displayed and HDMI Cable Power to enable active HDMI cables to be powered directly from the HDMI connector without requiring a separate power cable.

Our HD21P-MM-BLK-1M is built with an economical, UL 20276 PVC jacket in black and is terminated with HDMI male (plug) to HDMI male (plug) connectors. It has an overall length of 1.0 meter (3.28 feet). Multiple lengths are available to best fit your application needs and to get your A/V device connected hassle free to your monitor or screen. Straight, Right Angle and Female Panel Mount versions are all available. Right Angles and panel mount female versions are great for maximizing efficiency in spatially challenging areas. PVC and LSZH (low smoke zero halogen) jacket types are both available. L-com’s technical experts are always available for application help if needed.

The HD21P series from L-com is in stock and available for purchase today. Urgency is in our DNA so make your online purchase right now to take advantage of our same day shipping. L-com is an HDMI adopter and our cables are certified by HDMI licensing LLC to perform to the latest HDMI specifications. The terms HDMI, HDMI High-Definition Multimedia Interface, and the HDMI Logo are trademarks or registered trademarks of HDMI Licensing Administrator, Inc. Buy online today.

Features
  • Enabled to support features such as 8K@60Hz, 4K@120Hz and 48Gbps bandwidth as indicated by the HDMI® 2.1 specification
  • Gold plated contact pins to minimize signal loss
  • Male to male versions feature off-the-shelf lengths ranging from 0.5 meters to 5 meters
  • Fully molded backshell construction is highly durable
  • Used to connect and HDMI source to an HDMI display
Application
  • High definition resolutions of 720P, 1080P, 4K, 8K & 10K
  • HDTV, Gaming
  • Ultra High Speed HDMI; High Speed HDMI with Ethernet
  • Home Theatre: ALLM; eARC; QFT; QMS; VRR
  • Medical Devices


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov