To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Helium Miner PRO Antenna Upgrade Kit, 6dBi 900MHz Omni w/ N Male to RP-SMA Male, 10ft Low Loss 400 Cable and Lightning Protector

The LCANKIT1014 Helium Miner PRO Antenna Upgrade Kit from L-com was designed with the serious Helium HNT Miner in mind. LCANKIT1014 provides your LongFi radio with the proper components to get the most out of your hotspot with optimized range and increased Proof-of-Coverage over OEM components.

The LCANKIT1014 achieves enhanced performance by utilizing L-com’s 900 MHz PRO-Series high-performance Omni-directional antennas designed for the 900 MHz ISM band. These LoRa, LoRaWAN antennas feature a rugged 1.58" diameter UV-stable fiberglass radome for durability, aesthetics and long service life. The LCANKIT1014 comes with a 6 dBi Omni Antenna that operates from 900 MHz to 928 MHz frequency range.

Combined with our Low Loss 400 series cable with integrated Lightning Protector, the CA-400 cable features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®. This 10 ft Low Loss cable comes terminated with an N Male in-line gas discharge tube suppressor, to the antenna, and an RP-SMA Male connector compatible with the leading hotspot miners on the market. The LCANKIT1014 from L-com brings industry proven components direct to the Helium enthusiast, in-stock and ready to ship.

LCANKIT1014 Includes:

Features
  • 900 MHz to 928 MHz
  • Increased Proof-of-Coverage
  • N-Male to RP-SMA Male Low loss CA-400 series coax cable (LMR-400 equivalent)
  • Lightweight fiberglass radome
  • Integral lightning surge protector with multi-strike capability and replaceable gas tube
  • Heavy-duty steel mounting bracket
  • COAX-SEAL® Hand Moldable Weatherproofing Tape
Application
  • Helium Network (HNT) Mining
  • 900 MHz ISM band
  • US915, AU915, AS923, KR920
  • M2M, LPWAN, LoRA, LoRaWAN, IoT, LongFi
  • Industrial & Environmental Monitoring
  • Smart Metering Applications
  • Inventory Tracking
  • Non Line of Sight (NLOS)

SKU LCANKIT1014
QTY available 45
Quantity Price
1 - 9 $139.99
10 - 24 $134.39
25 - 99 $128.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $139.99

Key Specifications

Key Specifications